產品情報 »
產品目錄
IN_PROD_346
» 搜尋結果
[Low GWP Refrigerant Chiller] Thermo-chiller/Dual Channel Thermo-chiller for Lasers (ZH-TW) HRLF
恆溫元件 » Chiller Compliant Regulations-
・Low GWP refrigerant chiller
GWP: 146∗ ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
・Environmentally friendly R454C as refrigerant (Not available for air
transport)
・Temperatures for 2 fluid channel systems can be controlled individually
by one chiller.
・Space saving, Reduced wiring
・Touch panel
Numeric keypad inputs
Notice for alarms and maintenance
Temperature waveform can be displayed.
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRLF200-A-40 | CH1:5 to 35℃ CH2:10 to 40℃ | CH1: 19 kW CH2: 1.0 kW (Max. 3.0 kW) | CH1: ±0.1℃ CH2: ±0.5℃ | Air-cooled refrigeration | Tap water, Deionized water |
HRLF200-W-40 | CH1:5 to 35℃ CH2:10 to 40℃ | CH1: 21.5 kW CH2: 1.0 kW (Max. 3.0 kW) | CH1: ±0.1℃ CH2: ±0.5℃ | Water-cooled refrigeration | Tap water, Deionized water |