產品目錄

產品情報 »  產品目錄  » 搜尋結果

Floating Pipe Type Oil Cooler: Water Cooled, Copper Particle Type HOW

Hydraulic Equipment » Hydraulic Equipment
    ・High heat conductivity
    ・Compact design requiring less installation space: 1/2 to 1/5 the size of current oil coolers
    ・High heat transfer coefficient through the effects of turbulence
    ・Minimal pressure drop
SeriesHeat transfer area
(Inside pipe) m2
Heat exchange
volume (kW)
Flow rate L/min
Oil side
Flow rate L/min
Cooling water side
HOW0.084 to 0.756 to 5220 to 40025 to 100

Go Top