產品目錄

產品情報 »  產品目錄  » 搜尋結果

Modular Connection Type Antibacterial Filter/ Odor Removal Filter/ Bacteria Removal Filter HF2-BF□

Air Preparation Equipment » Air Preparation Filters
    ・US FDA/Japan Food Sanitation Act compliant materials
    ・NSF-H1 grade grease
    ・Antibacterial coating
    ・Designed for hygiene management in accordance with HACCP and other standards
    ・Contributes to the FSSC22000 certification acquisition
    ・Antibacterial filter: Antibacterial activation value: 4 or higher
    ・Bacteria removal filter: Bacteria capture performance: LRV ≥ 9
    ・Odor removal filter: Oil concentration on the outlet side: 0.003 mg/m3 or less
TypeSeriesNominal filtration rating (μm)Port size
Antibacterial filterHF2-BFA51/4, 3/8, 1/2
Antibacterial filterHF2-BFB0.11/4, 3/8, 1/2
Odor removal filterHF2-BFC-1/4, 3/8, 1/2
Bacteria removal filterHF2-BFD0.011/4, 3/8, 1/2

Go Top