產品目錄

產品情報 »  產品目錄  » 搜尋結果

Deceleration Controller DAS

Flow Control Equipment » Speed Controllers with Special Functions
    ・2-speed control reduces cycle time
     Allows for the impact relaxation of the stroke end
     Allows for the 2-speed control of cylinders
     The deceleration position (cushion timing) and 2nd speed (cushion
     intensity) can be adjusted.
    ・Possible to control flow rate values using an adjustment handle with
     graduations
    ・Space saving
     Maximum 76% reduction of occupying space (196 cm3 ← 811 cm3)
TypeSeriesApplicable tubing O.D.
Metric
Applicable tubing O.D.
Inch
Applicable cylinder range
Deceleration controllerDAS5-□φ4 to φ8ø5/32" to ø5/16"ø10 to ø40
Deceleration controllerDAS7-□φ8 to φ12ø5/16" to ø1/2"Up to ø100

Go Top