產品情報 »
產品目錄
IN_PROD_346
» 搜尋結果
Actuator Position Sensor D-MP025/050/100/200
IO-Link對應產品 » 位置感測器Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・IO-Link version V1.1
・Process data length 2-byte input
・Transmission speed COM3 (230.4 kbps)
・Minimum cycle time 1.0 ms
・IO-Link port type Class A
▶IO-Link Master
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Measurement range |
---|---|
D-MP025 | 25mm |
D-MP050 | 50mm |
D-MP100 | 100mm |
D-MP200 | 200mm |