產品目錄

產品情報 »  產品目錄  » 搜尋結果

氣壓缸 CS2/CDS2

Air Cylinders » Standard Air Cylinders (Square Cover)
    ・Lightweight: Weight reduced by up to 65% (39.1 kg → 13.4 kg)
    ・High rigidity (Allowable lateral load: Max. 900 N)
    ・Improved ease of piping:
     Centralized piping ports in the axial direction increase piping flexibility.
     (Axial centralized piping type)
    ・With auto switch (CDS2 series: CDS2)
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
  • 氣壓缸 CS2/CDS2
    說明書
    Type Series Action Bore size (mm) 查看搜尋結果
    StandardCS2Double acting, Single rod125,140,160,180,200,250查看搜尋結果
    StandardCS2WDouble acting, Double rod125,140,160,180,200,250查看搜尋結果
    A long strokeCS2-VDouble acting, Double rod180,200,250,320查看搜尋結果
    Axial centralized pipingCS2□PDouble acting, Single rod180,200,250查看搜尋結果
  • 氣壓缸 CS2/CDS2
    型 式 名 称 ダウンロード
  • 氣壓缸 CS2/CDS2
    型 式 名 称 ダウンロード
TypeSeriesActionBore size (mm)
StandardCS2Double acting, Single rod125,140,160,180,200,250
StandardCS2WDouble acting, Double rod125,140,160,180,200,250
A long strokeCS2-VDouble acting, Double rod180,200,250,320
Axial centralized pipingCS2□PDouble acting, Single rod180,200,250

Go Top