產品目錄

產品情報 »  產品目錄  » 搜尋結果

Power Clamp Cylinder CKZ5T

Air Cylinders » Clamp Cylinders
    ・A new structure has achieved downsizing.
     Overall length reduced by 49 mm max.
     Depth reduced by 17.3 mm max. (Interchangeable with existing product
    CKZ3T in terms of installation)
    ・Weight reduced by up to 23%
     Aluminum body with greatly reduced weight
    ・High clamping force 4000 N (ø63, Arm length: 100 mm, 0.5 MPa)
    ・Manual lock release operability has been improved.
    ・Spatter-proof construction
     Fully enclosed structure by means of an aluminum body
SeriesArm opening angleSwitchBore size (mm)
CKZ5T15º,30º,45º,60º,75º,90º,105º,120º,135º TURCK/P&F50,63

Go Top