產品目錄

產品情報 »  產品目錄  » 搜尋結果

NAAMS Standards Compliant Power Clamp Cylinder CKZ5N

Air Cylinders » Clamp Cylinders
    ・A new structure has achieved downsizing.
     Overall length reduced by 49 mm max.
     Depth reduced by 17.3 mm max. (Interchangeable with existing product
     CKZ3N in terms of installation)
    ・Weight reduced by up to 27%
     Aluminum body with greatly reduced weight
    ・High clamping force 4000 N (ø63, Arm length: 100 mm, 0.5 MPa)
    ・Manual lock release operability has been improved.
    ・Spatter-proof construction
     Fully enclosed structure by means of an aluminum body
  • 2D CAD
    查看 2D CAD
  • NAAMS Standards Compliant Power Clamp Cylinder CKZ5N
    說明書
    Series Bore size (mm) 查看搜尋結果
    CKZ5N50,63查看搜尋結果
SeriesArm opening angleSwitchBore size (mm)
CKZ5N15º,30º,45º,60º,75º,90º,105º,120º,135ºTURCK/P&F50,63

Go Top