產品目錄

產品情報 »  產品目錄  » 搜尋結果

Pin Clamp Cylinder/High-Hardness Type Guide Pin C(L)KQ□D-X3256

Air Cylinders » Clamp Cylinders
    ・30% increase in guide pin material hardness
    ・A high-hardness guide pin ideal for dealing with high-strength material workpieces
    ・The specifications, mounting, and external dimensions are interchangeable with the existing model (C(L)KQ□50).
    ・Interchangeable with guide pins of the existing model
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
TypeSeriesGuide pin shapeBore size(mm)
Standard
(Built-in standard magnet)
CKQGD□50□-X3256Round50
Standard
(Built-in strong magnet)
CKQPD□50□-X3256Round50
With lock
(Built-in standard magnet)
CLKQGD□50□-X3256Round50
With lock
(Built-in strong magnet)
CLKQPD□50□-X3256Round50

Go Top