產品目錄

產品情報 »  產品目錄  » 搜尋結果

Pulse Blow Valve AXTS040-X202

流體閥 » 小型2/3通口電磁閥
    ・The peak pressure of repeatedly colliding air permits efficient blowing.
    ・CO2 emissions (Air consumption): 50% reduction
    ・Control for pulse generation is not required.
     Pulse blow can be used by simply supplying air.
    ・Built-in pilot valve construction allows for stable blowing.
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
  • Pulse Blow Valve AXTS040-X202
    說明書
    Series 查看搜尋結果
    AXTS040□-X202查看搜尋結果
SeriesValve constructionType of actuationFrequency adjustment range
AXTS040□-X202Metal sealInternal pilot1 to 12 Hz

Go Top