產品目錄

產品情報 »  產品目錄  » 搜尋結果

Mist Separator Regulator AWM-D
Micro Mist Separator Regulator AWD-D 

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
    ・Transparent bowl guard
     Improved environmental durability due to 2-layer construction
     (Body sizes 30 and larger)
     Better visibility: 360°
    ・Lightweight: Max. 40.7% reduction (0.24 kg)
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
  • Mist Separator Regulator AWM-D
    Micro Mist Separator Regulator AWD-D 
    說明書
    Series 查看搜尋結果
    AWM20 to 40-D查看搜尋結果
    AWD20 to 40-D查看搜尋結果
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AWM20 to 40-D1/8,1/4,3/8,1/20.05 to 0.85
0.05 to 0.2
0.3
AWD20 to 40-D1/8,1/4,3/8,1/20.05 to 0.85
0.05 to 0.2
0.01

Go Top