產品目錄

產品情報 »  產品目錄  » 搜尋結果

Filter Regulator AW-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
    ・Integrated filter and regulator units save space and require less piping.
    ・Easy to handle
     Easy to hold when unlocked
    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
    ・Interchangeability is maintained.
     The mounting pitch for panel mounting is interchangeable with the AW(K)-B.
     The brackets and set nuts are the same for both existing and new products.
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
  • Filter Regulator AW-D
    說明書
    Series 查看搜尋結果
    AW20 to 60-D查看搜尋結果
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AW20 to 60-D1/8,1/4,3/8,1/2,3/4,10.05 to 0.85
0.02 to 0.2
5

Go Top