產品情報 »
產品目錄
IN_PROD_346
» 搜尋結果
Metal Speed Controller with One-touch Fitting ASB
Flow Control Equipment » Speed Controllers Special EnvironmentsType | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
All metal exterior elbow type | ASB□2□1-□□-F One-touch fitting type | M5×0.8,R1/8, 1/4,3/8,1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |