產品目錄

產品情報 »  產品目錄  » 搜尋結果

[Model with Residual Pressure Release Function] Pilot Check Valve/Compact Type AKP

Flow Control Equipment » Related Equipment
    ・Model with residual pressure release function
     It is possible to construct a safety circuit!
    ・Model without residual pressure release function
     Temporary intermediate stops are possible.*
     * Precise intermediate stops are not guaranteed.
    ・Vertical and horizontal types are available, which can be selected
     depending on the installation conditions.
    ・Improved piping design flexibility (360°-rotation type)
  • 2D CAD
    查看 2D CAD
  • [Model with Residual Pressure Release Function] Pilot Check Valve/Compact Type AKP
    說明書
    Type Series 查看搜尋結果
    Model with
    residual pressure release function
    Pilot check valve
    Horizontal type
    AKP-□B□E查看搜尋結果
    Model with
    residual pressure release function
    Pilot check valve
    Vertical type
    AKP-□A□E查看搜尋結果
    Model without
    residual pressure release function
    Pilot check valve
    Horizontal type
    AKP-□B□查看搜尋結果
    Model without
    residual pressure release function
    Pilot check valve
    Vertical type
    AKP-□A□查看搜尋結果
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Model with
residual pressure release function
Pilot check valve
Horizontal type
AKP-□B□E1/8, 1/4
(R, NPT, G)
φ4,φ6,φ8φ5/32",φ1/4",φ5/16"
Model with
residual pressure release function
Pilot check valve
Vertical type
AKP-□A□E1/8, 1/4
(G)
φ4,φ6,φ8-
Model without
residual pressure release function
Pilot check valve
Horizontal type
AKP-□B□1/8, 1/4
(R, NPT, G)
φ4,φ6,φ8φ5/32",φ1/4",φ5/16"
Model without
residual pressure release function
Pilot check valve
Vertical type
AKP-□A□1/8, 1/4
(G)
φ4,φ6,φ8-

Go Top