產品情報 »
產品目錄
IN_PROD_346
» 搜尋結果
Modular F.R.L. Units ACG-B
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Combination equipment | Series | Port size | Set pressure (MPa) |
---|---|---|---|
Air filter, Regulator with built-in pressure gauge, Lubricator | ACG20 to 40-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Filter regulator with built-in pressure gauge, Lubricator | ACG20A to 40A-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Air filter, regulator with built-in pressure gauge | ACG20B to 40B-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Air filter, mist separator, regulator with built-in pressure gauge | ACG20C to 40C-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Filter regulator with built-in pressure gauge, Mist separator | ACG20D to 40D-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |