產品情報 »
產品目錄
IN_PROD_346
» 搜尋結果
Modular F.R.L. Units AC-D
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.-
・Modular design with uniform body style
・Better visibility & environmental resistance
・2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
・No tools are required.
Easier replacement of the element (AF-D only)
・Attachments:
Spacer: Y200-D, Y300-D, Y400-D
Spacer with bracket: Y200T-D, Y300T-D, Y400T-D
Description | Series | Port size |
---|---|---|
Air filter, Regulator, Lubricator | AC20 to 60-D | 1/8,1/4,3/8,1/2,3/4,1 |
Filter regulator, Lubricator | AC20A to 60A-D | 1/8,1/4,3/8,1/2,3/4,1 |
Air filter, Regulator | AC20B to 60B-D | 1/8,1/4,3/8,1/2,3/4,1 |
Air filter, Mist separator, Regulator | AC20C to 40C-D | 1/8,1/4,3/8,1/2 |
Filter regulator, Mist separator | AC20D to 40D-D | 1/8,1/4,3/8,1/2 |