產品情報 »
產品目錄
IN_PROD_346
» 搜尋結果
Explosion-proof 3/5-Port Solenoid Valve 50-VFE/VPE-X170
Directional Control Valves » Explosion-Proof Valves-
・TS certification (Taiwan)
・Ex db Ⅱc T6...T5 Gb
・Ex tb Ⅲc T85℃...100℃ Db
・Exhausting equipment for the pilot valve is not required.
(Common exhaust type for main and pilot valve [50-VFE3000-X170])
・It is possible to be used in a manifold. (50-VFE-X170)
・Can be used as a selector valve, divider valve, or for vacuum applications
(50-VPE-X170)
・Manifold type no.: 50-VV5FE3, 50-VV5FE5
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | No. of ports | Effective area mm2 (Cv) | Power consumption (W) |
---|---|---|---|
50-VFE3000-X170 | 5 port | 18 (1.0) | 3.5 |
50-VFE5000-X170 | 5 port | 45 (2.5) | 3.5 |
50-VPE500-X170 | 3 port | 41.4 (2.3) | 3.5 |
50-VPE700-X170 | 3 port | 72 (4) | 3.5 |