產品情報 »
產品目錄
IN_PROD_346
» 搜尋結果
Pressure Gauge
二次電池對應系列 25A- » 模組型F.R.L./壓力控制元件-
∗1 Copper (Cu) and zinc (Zn) free. Please contact your local sales representative for more details.
∗2 Standard products: Copper (Cu) and zinc (Zn) are used for parts other than external parts and wetted parts. For details on G46-SRB, please refer to the Web Catalog for details.
Series | Model | Specification |
---|---|---|
Pressure Gauge | G43-10-01-X300∗1 | Stud, Bourdon tube, Internal parts: Stainless steel |
Pressure Gauge | G46-SRB∗2 | Only external parts and wetted parts are made of stainless steel. |