產品情報 »
產品目錄
IN_PROD_346
» 搜尋結果
Air Gripper 25A-
二次電池對應系列 25A- » 旋轉缸/氣壓夾爪
Safety Instructions Features/Applicable Products/Variations/Related Products/Precautions Green Procurement (RoHS)
Series | Model | Specification |
---|---|---|
Parallel Type Air Gripper | 25A-JMHZ2 | Compact type・Standard type |
Parallel Type Air Gripper | 25A-JMHZ2-X6900 (A, B) | Compact type・With Positioning Pins on the Lateral Mounting Surface |
Parallel Type Air Gripper | 25A-JMHZ2-X7460 | Compact type・Lateral Auto Switch Mounting |
Parallel Type Air Gripper | 25A-MHZ2 | Standard |
Parallel Type Air Gripper | 25A-MHZL2 | Long stroke |
Parallel Type Air Gripper | 25A-MHZJ2 | With dust cover |
Parallel Type Air Gripper | 25A-MHZJ2-X6100 | With dust cover |
Parallel Type Air Gripper | 25A-MHZL2-X5955 | Long stroke, With dust cover |
Parallel Type Air Gripper | 25A-MHF2 | Low profile type |
Parallel Type Air Gripper | 25A-MHL2 | Wide type |
Parallel Type Air Gripper | 25A-MHS□ | 3-finger, 4-finger |
Parallel Type Air Gripper | 25A-MHSJ3 | 3-finger, With dust cover |
Parallel Type Air Gripper | 25A-MHY2 | 180º Angular type |
Parallel Type Air Gripper | 25A-MHW2 | 180º Angular type |