產品情報 »
產品目錄
IN_PROD_346
» 搜尋結果
Electric Actuator/High Rigidity Slider Type, Ball Screw Drive 11-LEJS
無塵/低發塵 » 電動缸Clean Series
・Low profile/Low center of gravity: Height reduced by approx. 36% (Reduced by 32 mm)
・Max. work load: 85 kg
・Positioning repeatability: ±0.02 mm
・Max. acceleration/deceleration: 20000 mm/s2
・Clean room specification
・Motorless specification is available. Click here for details
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Spec. | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
AC servo motor | 11-LEJS40 | 200 to 1200 | MAX. 55 | MAX. 1200 | 8,16 |
AC servo motor | 11-LEJS63 | 300 to 1500 | MAX. 85 | MAX. 1200 | 10,20 |