產品情報 »
產品目錄
IN_PROD_346
» 搜尋結果
Electric Actuator/Slider Type, Ball Screw Drive 11-LEFS
無塵/低發塵 » 電動缸Clean Series
LEFS Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
・Max. work load: 60 kg
・Positioning repeatability: ±0.02 mm
・Compatible controllers/drivers: LECP6, LECA6, LECP1, LECPA, LECPMJ
LEFS Series AC Servo Motor
・High output motor (100/200/400 W)
・Improved high speed transfer ability
・High acceleration/deceleration (20000 mm/s2)
・Pulse input type
・With internal absolute encoder
・Positioning repeatability: ±0.02 mm
・Compatible drivers: LECSA, LECSB, LECSC, LECSS
・Motorless specification is available. Click here for details
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Spec. | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | 11-LEFS16 | 50 to 500 | MAX.14 | MAX.500 | 5,10 |
Step motor (Servo/24 VDC) | 11-LEFS25 | 50 to 600 | MAX.25 | MAX.500 | 6,12 |
Step motor (Servo/24 VDC) | 11-LEFS32 | 50 to 800 | MAX.45 | MAX.500 | 8,16 |
Step motor (Servo/24 VDC) | 11-LEFS40 | 150 to 1000 | MAX.55 | MAX.500 | 10,20 |
Servo motor (24 VDC) | 11-LEFS16A | 50 to 500 | MAX.10 | MAX.500 | 5,10 |
Servo motor (24 VDC) | 11-LEFS25A | 50 to 600 | MAX.18 | MAX.500 | 6,12 |
AC servo motor (100/200/400 W) | 11-LEFS25S | 50 to 600 | MAX.20 | MAX.900 | 6,12 |
AC servo motor (100/200/400 W) | 11-LEFS32S | 50 to 800 | MAX.45 | MAX.1000 | 8,16 |
AC servo motor (100/200/400 W) | 11-LEFS40S | 150 to 1000 | MAX.60 | MAX.1000 | 10,20 |