![]() |
Product Part Number: |
Specifications: JMHZ2 Series Compact Type Parallel Style Air Gripper
●A single acting type has been added [New]
●Made-to-order options have been added [New]
●Although downsized, gripping point is maintained (ø20→ø16)
Overall length: Max. 21.7 mm shorter (102.7 mm→81 mm)
Thickness: Max. 7.6 mm shorter (33.6 mm→26 mm)
Weight: Max. 180 g lighter (420 g→240 g)
●High rigidity and precision are achieved by integrating the guide and finger in one piece
●With high-precision linear guide
Repeatability: ±0.01 mm
●Linear guide of the higher rigidity and precision is used
Higher rigidity
●Made-to-order options have been added [New]
●Although downsized, gripping point is maintained (ø20→ø16)
Overall length: Max. 21.7 mm shorter (102.7 mm→81 mm)
Thickness: Max. 7.6 mm shorter (33.6 mm→26 mm)
Weight: Max. 180 g lighter (420 g→240 g)
●High rigidity and precision are achieved by integrating the guide and finger in one piece
●With high-precision linear guide
Repeatability: ±0.01 mm
●Linear guide of the higher rigidity and precision is used
Higher rigidity
Field | Value | Value Details |
---|---|---|
Number Of Fingers | 2 | 2 |
Bore Size | 16 | 16 mm |
Action | D | Double Acting |
Finger Option | - | Basic |
Auto Switch | - | Without Auto Switch (Built-In Magnet) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
- | JMHZ16-PS | Seal Kit |
![]() |
JMHZ-A1603 | Piston |
![]() |
JMHZ-A1604 | Lever Assembly |
- | JMHZ-A1602 | Finger Assembly |