![]() |
Product Part Number: |
Specifications: CQ2Y-Z Series Smooth Cylinder
●Reducing stick-slip in a low speed range
●Stable operation possible even at a low speed of 5 mm/s (Measurement
based on JIS B 8377)
●Low sliding possible even in bi-directional operation
●Lightweight/Improved functions (New structure equivalent to the standard
models)
●Interchangeable with the standard models
●With auto switch(Series CDJ2Y-Z:CDJ2Y, Series CDM2Y-Z:CDM2Y-Z,
Series CDG1Y-Z:CDG1Y, Series MDBY-Z:MDBY, Series CDA2Y-Z:
CDA2Y, Series CDS2Y:CDS2Y, Series CDQSY:CDQSY,
Series CDQ2Y-Z:CDQ2Y)
●Stable operation possible even at a low speed of 5 mm/s (Measurement
based on JIS B 8377)
●Low sliding possible even in bi-directional operation
●Lightweight/Improved functions (New structure equivalent to the standard
models)
●Interchangeable with the standard models
●With auto switch(Series CDJ2Y-Z:CDJ2Y, Series CDM2Y-Z:CDM2Y-Z,
Series CDG1Y-Z:CDG1Y, Series MDBY-Z:MDBY, Series CDA2Y-Z:
CDA2Y, Series CDS2Y:CDS2Y, Series CDQSY:CDQSY,
Series CDQ2Y-Z:CDQ2Y)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting | A | Both Ends Tapped Style |
Bore Size | 100 | Bore Size 100 mm |
Port Type | - | Rc |
Cylinder Stroke | 30 | Standard Stroke 30 mm |
Action | D | Double Acting |
Body Option | - | Standard |
Cushion | C | Rubber Bumper |
Body Option 2 | - | Standard (Rod End Female Thread) |
Auto Switch Mounting Groove | Z | 4 Sides |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-L-005 | Grease Pack |
![]() |
GR-L-010 | Grease Pack |
- | GR-L-150 | Grease Pack |
- | CQ2Y100-PS | Replacement Parts Seal Kit |
![]() |
YA-10 | Type A Mounting Bracket |
![]() |
YB-10 | Type B Mounting Bracket |
![]() |
YU-10 | Joint |