![]() |
Product Part Number: |
Specifications: ZP3C Series Vacuum Pads With Adapter
●Suitable for the adsorption transfer of corrugated cardboard, etc., requiring abrasion resistance
●Material: FS61 (Fluoro-based rubber) improves abrasion resistance
∗ More than twice the abrasion resistance of SMC’s urethane pads
●Easier maintenance
Compatible with 2 types of mounting tools
●Reduced suction of foreign matter due to mesh filter
Reduced suction of foreign matter into the vacuum pump and ejector
The pad and mesh filter can be replaced without tools
The separation and disposal of the metal and rubber parts is possible
●Material: FS61 (Fluoro-based rubber) improves abrasion resistance
∗ More than twice the abrasion resistance of SMC’s urethane pads
●Easier maintenance
Compatible with 2 types of mounting tools
●Reduced suction of foreign matter due to mesh filter
Reduced suction of foreign matter into the vacuum pump and ejector
The pad and mesh filter can be replaced without tools
The separation and disposal of the metal and rubber parts is possible
Field | Value | Value Details |
---|---|---|
Vacuum Inlet Direction | T | Vertical |
Cup Diameter | 50 | Φ50 mm |
Pad Form | C | Flat With Ribs |
Cup Material | FS | FS61 (Fluorine Rubber) |
Mesh Filter | MF | With Mesh Filter |
Connection | AG02 | Thread Shape:Male Thread;Connection Thread:G1/4;Type:Direct Mounting |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ZPMF-60-D18 | Mesh Filter |
![]() |
ZP3CA-T4-AG02 | Adapter Assembly |