![]() |
Product Part Number: |
Specifications: VP500/700 Series 3 Port Solenoid Valve/Pilot Operated Poppet Type
●For connecting to F.R.L. units
●Allows for space saving and reduced piping labor
●Power consumption: 0.35 W (Without light)
●Allows for space saving and reduced piping labor
●Power consumption: 0.35 W (Without light)
Field | Value | Value Details |
---|---|---|
Series | 5 | VP500 |
Pressure Specification | - | Standard(0.7MPa) |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | D | DIN Terminal With Connector |
Light/Surge Voltage Suppressor | Z | With Light/Surge Voltage Suppressor |
Manual Override | - | Non-locking Push Type |
Bracket | - | Without Bracket |
Flow Direction | - | Left To Right |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
Y300-A | Spacer |
![]() |
Y300T-A | Spacer With Bracket |
![]() |
E300-03-A | Piping Adapter |
![]() |
E300-F03-A | Piping Adapter |
![]() |
E300-N03-A | Piping Adapter |
![]() |
AN30-03 | Silencer |
![]() |
AN302-03 | Silencer |