Product Part Number: |
Specifications: SYA3000·5000·7000 Series 5 Port Air Operated Valve Base Mounted
●Same manifolds as Series SY3000/5000/7000 non plug-in type manifolds are prepared
Field | Value | Value Details |
---|---|---|
Series | 3 | SYA3000 |
Type Of Actuation | 2 | 2 Position Double |
Bore Size | 01 | 1/8With Sub-Plate |
P,R Port Thread Type | - | Rc |
Related Products
Image | Part Number | Part Name |
---|---|---|
SY3000-27-1 | Sub-plate |