![]() |
Product Part Number: |
Specifications: PSH Series 3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch)
●Visualization of relative humidity
Real-time digital display
●Remote/Condition monitoring
Remote confirmation via switch output preventing condensation problems!
Real-time digital display
●Remote/Condition monitoring
Remote confirmation via switch output preventing condensation problems!
Field | Value | Value Details |
---|---|---|
Output Specifications | L2 | IO-Link: Switch Output 1 + Switch Output 2 (Switch Output: NPN Or PNP Switching Type) |
Remote Sensor Unit | M | SI Unit Only |
Option 1 | W | Lead Wire With Connector(2 m,Waterproof) |
Option 2 | - | None |
Option 3 | - | Operation Manual |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ZS-46-5F | Lead Wire With Connector |