![]() |
Product Part Number: |
Specifications: PFMB7 Series 2-Color Display Digital Flow Switch
●3-Screen Display [New]
●Dry air, N2
●Grease-free
●Flow adjustment valve is integrated.
●Compact, Space saving
●Dry air, N2
●Grease-free
●Flow adjustment valve is integrated.
●Compact, Space saving
Field | Value | Value Details |
---|---|---|
Rated Flow Range (Flow Range) | 202 | 20-2000L/min |
Thread Type | - | Rc |
Port Size | 06 | 3/4 |
Output Specification | F | OUT1:PNP;OUT2:Analog 4 To 20 mA |
Option 1 | W | With Lead Wire With Connector (2 m)+Connector Cover (Silicone rubber) |
Remote Sensor Unit | - | With Display Unit Switching Function |
Option 2 | R | With Bracket |
Calibration Certificate | A | With Calibration Certificate |