Product Part Number: |
Specifications: MY1C Series Mechanically Jointed Rodless Cylinder Cam Follower Guide Type
●With 5 standardized guide types
●A variety of applications are available based on the load mass and required accuracy
●A variety of applications are available based on the load mass and required accuracy
Field | Value | Value Details |
---|---|---|
Bore Size | 50 | Bore Size 50 mm |
Port Thread Type | - | M Thread(Φ16~Φ20),Rc(Φ25~Φ63) |
Piping | - | Standar |
Cylinder Stroke | 700 | Standard Stroke 700 mm |
Stroke Adjusting Unit Symbol | - | Left Side:Without Unit,Right Side:Without Unit |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
MY-S40A | Side Support A | |
MY-S40B | Side Support B | |
KA00777 | Replacement Parts Seal Kit | |
- | MYM50-15CK0502B | Replacement Parts Seal Kit |
- | MY1M50-PS | Replacement Parts Seal Kit |
- | MY50-16C-700 | Replacement Parts Seal Kit:Seal belt |
- | MY50-16B-700 | Replacement Parts Seal Kit |
- | MY50-16BW-700 | Replacement Parts Seal Kit |
GR-S-010 | Grease Pack |