![]() |
Product Part Number: |
Specifications: LEKFS Series Electric Actuators/High Rigidity And High Precision Slider Type Battery-less Absolute Encoder Motor (Step Motor 24 VDC) Applicable To The JXC□ Series
●An AC servo motor type has been added. [New]
●Size 16 has been added to the battery-less absolute type. [New]
●Circular arc grooves allow for high rigidity and high precision.
●Moment resistance improved by up to 61%
●Table displacement reduced by up to 50%
●With internal battery-less absolute encoder
Restart from the last stop position is possible after recovery of the power supply.
Reduced maintenance (No need to manage or replace batteries)
●Positioning repeatability: ±0.01 mm
●Size 16 has been added to the battery-less absolute type. [New]
●Circular arc grooves allow for high rigidity and high precision.
●Moment resistance improved by up to 61%
●Table displacement reduced by up to 50%
●With internal battery-less absolute encoder
Restart from the last stop position is possible after recovery of the power supply.
Reduced maintenance (No need to manage or replace batteries)
●Positioning repeatability: ±0.01 mm
Field | Value | Value Details |
---|---|---|
Size | 40 | 40 |
Motor Mounting Position | - | In-line |
Motor Type | E | Battery-less (Step Motor 24 VDC) |
Lead | H | LEKFS16:-、LEKFS25:20 mm、LEKFS32:24 mm、LEKFS40:30 mm |
Stroke | 250 | Stroke 250mm |
Motor Option | B | With Lock |
Grease Application (Seal Band Part) | - | Yes |
Actuator Cable Type/Length | - | Without Cable |
Communication Protocol | - | Without Controller |
For Single Axis | - | Without Controller |
Mounting | - | Without Controller |
Communication Plug Connector I/O Cable | - | Without Controller Or Without Accessory |