![]() |
Product Part Number: |
Specifications: CM2-Z1 Series Air Cylinder:Standard Type, Double Acting, Single Rod
●Cylinder with rod end bracket is standardized
●Interchangeable in mounting with the existing model
●Various mounting bracket options
Mounting brackets suitable for various installation conditions
Improved mounting flexibility
●Part numbers for products with a rod end bracket and/or a pivot bracket available
It is not necessary to order a bracket for the applicable cylinder separately
●Easy fine adjustment of auto switch position
●Overall length is shortened with boss-cut type
●With auto switch (CDM2-Z1)
●Interchangeable in mounting with the existing model
●Various mounting bracket options
Mounting brackets suitable for various installation conditions
Improved mounting flexibility
●Part numbers for products with a rod end bracket and/or a pivot bracket available
It is not necessary to order a bracket for the applicable cylinder separately
●Easy fine adjustment of auto switch position
●Overall length is shortened with boss-cut type
●With auto switch (CDM2-Z1)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | - | Without Auto Switch |
Type | - | Pneumatic |
Mounting Style | L | Axial Foot Style |
Bore Size | 25 | Bore Size 25 mm |
Thread Type | - | Rc |
Cylinder Stroke | 300 | Standard Stroke 300 mm |
Cushion | A | Air Cushion |
Rod And Thread | - | Rod End Male Thread |
Pivot Bracket | - | None |
Rod End Bracket | - | Without Rod End Bracket |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
CM-L032B | Foot Bracket |
![]() |
CM-SR25Z | Seal Retainer |
![]() |
CM-R25 | Retaining Ring Msterial:Carbon Steel |
![]() |
CM25Z-PS | Rod Seal |