Product Part Number: |
Specifications: CJP2 Series Pin Cylinder:Double Acting, Single Rod
●Two auto switches can be mounted even for Φ4, 5 st
●Possible to connect a Φ2 One-touch fitting and a speed controller
●With auto switch (Series CDJP2: CDJP2)
●Possible to connect a Φ2 One-touch fitting and a speed controller
●With auto switch (Series CDJP2: CDJP2)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | B | Basic |
Bore Size | 16 | Bore Size 16 mm |
Cylinder Stroke | 20 | Standard Stroke 20 mm |
Rod End Thread | - | With Thread |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
NTP-015 | Rod End Nut Material: Steel | |
CJ-CF016 | Rod End Cap Flat Type | |
CJ-CR016 | Rod End Cap Round Type | |
I-P016A | Single Knuckle Joint | |
Y-P016A | Double Knuckle Joint | |
IY-P015 | Clevis Pin And Knuckle Pin | |
CT-P015 | Clevis Pin And Knuckle Pin | |
SNP-015 | Mounting Nut | |
GR-L-005 | Grease Pack |