![]() |
Product Part Number: |
Specifications: CG5·S Series Stainless Steel Cylinder
●Applicable for use in an environment with water splashing
●With auto switch (Series CDJ5-S: CDJ5-S, Series CDG5-S: CDG5-S)
●With auto switch (Series CDJ5-S: CDJ5-S, Series CDG5-S: CDG5-S)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | E | Clevis Integrated Style |
Type | N | Non-lube,Rubber Bumper |
Bore Size | 25 | Bore Size 25 mm |
Port Thread Type | - | Rubber Bumper:Rc;Air Cushion:M5X0.8(Φ20,Φ25),Rc(Φ32~Φ100) |
Seal Material | R | NBR |
Cylinder Stroke | 50 | Standard Stroke 50 mm |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | GR-R-010 | Grease Pack |
![]() |
CG-E020SUS | Pivot Bracket |
- | CG5N25SR-PS | Replacement Parts Seal Kit |
![]() |
CD-E02SUS | Clevis Pin And Knuckle Pin |
![]() |
I-G03SUS | Single Knuckle Joint |
![]() |
Y-G03SUS | Double Knuckle Joint |
![]() |
IY-G03SUS | Clevis Pin And Knuckle Pin |
![]() |
NT-03SUS | Rod End Nut Stainless Steel |