Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AQ Series Quick Exhaust Valve
●A wide selection of models
Field | Value | Value Details |
---|---|---|
Standard Size | 2 | 1/4 |
Type | 0 | Diaphragm |
Standard | 0 | M5X0.8 |
Thread Type | N | NPT |
Port Size | 02 | 1/4 |
Option | - | Standard (-5 to 60°C) |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | 30073 | Replacement Parts Valve |
CA40-1601 | O-ring |