WEB Catalog

Product Information »  WEB Catalog  » Search result

3-Port Solenoid Valve/Direct Operated Poppet Type VT317/325

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Direct operated solenoid valve
    ・Universal porting
    ・Can be used for vacuum applications
    ・Manifold type no.: VV317, VVT340, VVT341

    ∗ The VT325(AC Coil) series will be discontinued in September 2024.
     Please select the VP54□ series.
SeriesFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→R)
b
Flow rate characteristics
2→3(A→R)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VT3172.60.340.676.0-101.2 kPa
VT3256.10.371.612-101.2 kPa