Air Cylinder CM2
Air Cylinders » Standard Air Cylinders (Round Type)・Cylinder with rod end bracket is standardized.
・Interchangeable in mounting with the existing model
・Various mounting bracket options
Mounting brackets suitable for various installation conditions
Improved mounting flexibility
・Part numbers for products with a rod end bracket and/or a pivot bracket
available
It is not necessary to order a bracket for the applicable cylinder
separately.
・Easy fine adjustment of auto switch position
・Overall length is shortened with boss-cut type.
・With auto switch (CDM2-Z1)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Air Cylinder CM2
Manual
Type Series Action Bore size (mm) View search result Standard CM2-Z1 Double acting, Single rod 20,25,32,40 View search result
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CM2-Z1 | Double acting, Single rod | 20,25,32,40 |