WEB Catalog

Product Information »  WEB Catalog  » Search result

Refrigerated Air Dryer/For Use in Europe, Asia and Oceania/Standard IDFA□E

Air Preparation Equipment » Air Dryers
    ・[For use in Europe] Low GWP refrigerant: R1234yf (HFO) [New]
     ∗ Not available for air transport
    ・[For use in Asia and Oceania] Refrigerant: R134a (HFC)
    ・Power supply voltage: Single-phase 230 VAC (50 Hz)
    ・Max. inlet air temperature: 50°C, Max. ambient temperature: 40°C

    * The production of the IDFA22E to IDFA75E series was scheduled to end
     in June 2022, but will be extended. We will announce the production end
     date separately.
     Click here for the IDFA22E to IDFA75E series catalog.
SeriesRated inlet conditionAir flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
3℃
Air flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
7℃
Air flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
10℃
RefrigerantPort size
IDFA3E35℃
0.7MPa
121517[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc3/8
IDFA4E35℃
0.7MPa
243134[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc1/2
IDFA6E35℃
0.7MPa
364650[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc3/4
IDFA8E35℃
0.7MPa
658391[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc3/4
IDFA11E35℃
0.7MPa
80101112[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc3/4
IDFA15E135℃
0.7MPa
120152168[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc1
IDFA22E35℃
0.7MPa
182231254R407C
(HFC)
R1
IDFA37E35℃
0.7MPa
273347382R407C
(HFC)
R1 1/2
IDFA55E35℃
0.7MPa
390432510R407C
(HFC)
R2
IDFA75E35℃
0.7MPa
660720822R407C
(HFC)
R2

Go Top