Vacuum Manifold for Fieldbus System ZKJ
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump SystemsIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
IO-Link Devices » Vacuum Unit/Vacuum Manifold
-
・Fieldbus-compatible
Requires no input/output unit. Space saving
Reduced wiring time
Compatible protocol: PROFINET, IO-Link, EtherNet/IP, EtherCAT
・Energy saving ejector: Air consumption reduced by 90%
・Supply valve: N.O. specification
Can hold vacuum even when the power goes out or is turned off
(Supposing the supply pressure is being maintained)
Prevents the sudden dropping of workpieces
(Supposing the supply pressure is being maintained)
・IP65: Dust-tight/Water-jet-proof
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Vacuum Manifold for Fieldbus System ZKJ
Manual
Ejector series Nozzle diameter
(mm)View search result ZKJ07 0.7 View search result ZKJ10 1.0 View search result ZKJ12 1.2 View search result ZKJ15 1.5 View search result
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Ejector series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|
ZKJ07 | 0.7 | 31 | 26 |
ZKJ10 | 1.0 | 53 | 48 |
ZKJ12 | 1.2 | 63 | 68 |
ZKJ15 | 1.5 | 74 | 102 |