Soft Fluoropolymer Tubing TD/TID
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » TubingFluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-049-TD-TID.jpg)
-
・Maximum operating pressure: 1.6 MPa (at 20℃)*
・Food Sanitation Law compliant
・Compliant with the FDA's (Food and Drug Administration)
§ 177.1550 dissolution test
・Operating temperature (fixed usage): Air, Inert gas: −65 to 260°C
Water: 0 to 100°C (No freezing)
*This may vary according to size.