Low Profile Air Gripper MHF2
Rotary Actuators/Air Grippers » Parallel Type Air Grippers-
・Height dimension reduced to approximately 1/3
・Low profile design that reduces moment generation
・Short, middle, and long strokes are available.
・Compact, but the double piston mechanism provides it with a strong gripping force.
・An actuator position sensor compatible type has been added.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Low Profile Air Gripper MHF2
Manual
Series View search result MHF2 View search result
Safety Instructions Air Grippers/Precautions
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHF2 | 8,12,16,20 |