Stainless Steel 316 Insert Fittings KFG2
Fittings and Tubing » Fittings for Special Environments![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-025-KFG2.jpg)
-
・Compact and lightweight
・Fluid temperature: −65 to 260℃ (Swivel elbow: −5 to 150℃)
・Material: Stainless steel 316
Rubber materials are not used. (Excluding the swivel elbow)
・Grease-free/Can be used with steam
Certified to meet current Food Sanitation Law standards
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Size | Tubing O.D. x I.D. | Connection thread |
---|---|---|---|
KFG2 | Metric | φ4 x φ2.5, φ4 x φ3, φ6 x φ4, φ8 x φ6, φ10 x φ7.5 φ10 x φ8, φ12 x φ9, φ12 x φ10, φ16 x φ13 | R,Rc 1/8,1/4,3/8,1/2 |
KFG2 | Inch | φ1/8'' x φ0.086'',φ5/32'' x 0.098'',φ1/4'' x φ5/32'' φ5/16'' x 0.236'',φ3/8'' x φ1/4'',φ1/2'' x φ3/8'' | NPT1/8,1/4,3/8,1/2 |