Compact 5-Port Solenoid Valve/Non Plug-in Type
JSY1000/3000/5000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Size reduction possible thanks to a flow increase
This leads to space saving, weight reduction, and a large flow rate.
・Power consumption: 0.1 W (With power saving circuit*), 0.4 W (Standard)
*Made to Order
・4-position dual 3-port valve available
・Bottom ported is prepared (A, B port).
・Manifold type no.: JJ5SY1, JJ5SY3, JJ5SY5
・Body ported single unit (For mounting P.E plate)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Compact 5-Port Solenoid Valve/Non Plug-in Type
JSY1000/3000/5000Manual
Series View search result JSY1000 View search result JSY3000 View search result JSY5000 View search result Compact 5-Port Solenoid Valve/Non Plug-in Type
JSY1000/3000/5000DoC
Series View search result JSY1000 View search result JSY3000 View search result JSY5000 View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→3/5(A/B→E) C[dm3/(s・bar)] | Flow rate ccharacteristics 4/2→3/5(A/B→E) b | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
JSY1000 | 0.63 | 0.28 | φ32 | 0.2(With power saving circuit) |
JSY3000 | 1.81 | 0.27 | φ50 | 0.4(Standard) 0.1(With power saving circuit*) *Made to Order |
JSY5000 | 3.72 | 0.18 | φ80 | 0.4(Standard) 0.1(With power saving circuit*) *Made to Order |