Thermo-Chillers (Circulating Fluid Temperature Controllers)
Thermo-chiller/Inverter Type HRSH

-
・Complete with energy-saving triple inverter!
・Outdoor installation, Splashproof type (IPX4)
・Max. ambient temperature: 45℃
・Min. ambient temperature: –20℃ (For the air-cooled type)
・Temperature stability: ±0.1℃ (When a load is stable)
・Space saving and lightweight: 280 kg (25 kW type)
・Compliant with UL Standards, CE-marking
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSH | 5 to 35℃ | 10 kW 15 kW 20 kW 25 kW 28 kW | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water Deionized water Ethylene glycol aqueous solution (15%) |
Features
Outstanding energy saving effect with the triple inverter!
The inverter respectively controls the number of motor rotations of the compressor, fan and pump according to the load of the user’s application.
Power consumption reduced by 34% compared with a thermo-chiller without the inverter.
With the inverter, it is possible to operate with the same performance even with the power supply of 50 Hz.


Flow diagram

Cooling capacity 10 kW, 15 kW, 20 kW, 25 kW
Max. ambient temperature 45°C
Low-noise design Operating noise Max. 68 dB
Circulating fluid pressure adjustable

Temperature stability ±0.1° C (when a load is stable)
By controlling the DC inverter compressor, DC inverter fan, and electronic expansion valve simultaneously, it maintains the good temperature stability when the heat load fluctuates.

Circulating fluid can be heated without a heater.
Heating method using discharged heat makes a heater unnecessary.

Reduces the maintenance hours for the pump
Mechanical seal-less immersion pump is used.
As the pump has no external leakage of the circulating fluid, a periodic check of the pump leakage and replacement of the mechanical seal are not necessary. There is no need to exhaust the circulating fluid when removing the pump.

Compact and lightweight 280 kg (HRSH250-A-20)

With caster adjuster-foot
(Option)

Electric conductivity control set
(With DI filter + Solenoid valve kit for control)
Set control range: 5.0 to 45.0 μS/cm
The electric conductivity of the circulating fluid can be set with the controller monitor arbitrarily.

Outdoor installation,
Spashproof type (IPX4)
IP (International Protection) is the industrial standard for "Degrees of protection provided by outer defensive enclosures of electric equipment (IP Code)" according to IEC 60529 and JIS C 0920.
IPX4: No harmful influence by water splash is acceptable from every direction.

Globally compatible power supplies
(Europe, Asia, Oceania, Central and South America)
Power supply: Applicable to 200 to 230 VAC, or 380 to 415 VAC
Transformers are unnecessary even when used overseas.

Improved maintenance performance

Power supply (24 VDC) available
Power can be supplied from the terminal block on the rear side to external switches etc.

Communication function
The serial communication (RS232C/RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard. Communication with the user’s application and system construction are possible, depending on the application. A 24 VDC output can be also provided, and is available for a flow switch (SMC’s PF3W, etc.).

Applications
Laser beam machine
Cooling down of the laser oscillation part

Printing machine
Temperature control of the ink roller

Cleaning machine
Temperature control of cleaning solution

Arc welding machine
Cooling of the power source

Resistance welding machine
(Spot welding)
Cooling of the welding head electrodes, transformers and transistors (thyristors)

High frequency induction heating equipment
Cooling of the heating coils, high frequency power source and around inverters

Makes cooling water easily available, anytime, anywhere

Variations

Global Supply Network

SMC Thermo-chiller Variations