Thermo-Chillers (Circulating Fluid Temperature Controllers)
Thermo-chiller/Dual Channel Thermo-chiller for Lasers HRL
-
・Temperatures for 2 fluid channel systems can be controlled individually
by one chiller.
・Space saving, Reduced wiring
Footprint: 22% reduction
One power supply system for 2 channels
・Energy saving
Power consumption reduced by 30%
・Touch panel
・Power supply:
3-phase 200 VAC (50 Hz)
3-phase 200 to 230 VAC (60 Hz)
3-phase 380 to 415 VAC (50/60 Hz)
3-phase 460 to 480 VAC (60 Hz)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRL100 HRL200 HRL300 HRL400 | CH1: 15 to 25℃ CH2: 20 to 40℃ | CH1:9 kw, 19 kW, 26 kW, 37kw CH2: 1.0 kW (Max. 1.5 kW) | CH1: ±0.1 CH2: ±0.5 | Air-cooled refrigeration Water-cooled refrigeration | Tap water, Deionized water |
Features
Temperatures for 2 fluid channel systems can be controlled individually by one chiller.
Space saving, Reduced wiring
-
Space saving
Keeping the size similar to the (HRSH series) single chiller, the temperature of 2 fluid channel systems are controlled individually.
-
Reduced wiring/labor
One power supply system for temperature control of 2 channels Less work-hour for wiring
Energy saving
●Inverter control
The inverter respectively controls the number of motor rotations of the compressor, fan and pump depending on the load from the user’s equipment.
●Circulating fluid can be heated without a heater. (Circulates the hot discharged gas through expansion valve B)
One compressor controls 2 channels.
Temperature stability: ±0.1℃ (CH1) When a load is stable
By controlling the inverter compressor, inverter fan, and electronic expansion valve simultaneously, it maintains the good temperature stability when the heat load fluctuates.
3 operation modes of the circulating fluid pump
The pump operation mode can be selected by the touch panel.
Reduced maintenance hours for the pump
Both channels use the mechanical sealless type pump. As the pump has no external leakage of the circulating fluid, a periodic check of the pump leakage and replacement of the mechanical seal are not necessary.