Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
5 Port Solenoid Valve/ISO15407-2 Standard
VSS/VSR8-2, VSS/VSR8-4
ISO Products » Solenoid ValesDirectional Control Valves » ISO Valves
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-img1-vssvsr8-2.jpg)
-
Note) Values for CYL.→EXH. (2, 4→3, 5)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD 5 Port Solenoid Valve/ISO15407-2 Standard
VSS/VSR8-2, VSS/VSR8-4DoC
Model View search result VSS8-2 View search result VSR8-2 View search result VSS8-4 View search result VSR8-4 View search result
Model | Manifold pitch (mm) | Flow-rate characteristics C | Flow-rate characteristics b | Flow-rate characteristics Cv | Applicable cylinder bore size (mm) |
---|---|---|---|---|---|
VSS8-2 | 19 | 1.70 | 0.10 | 0.30 | Up to φ80 |
VSR8-2 | 19 | 2.20 | 0.10 | 0.50 | Up to φ80 |
VSS8-4 | 27 | 3.40 | 0.10 | 0.70 | Up to φ100 |
VSR8-4 | 27 | 4.20 | 0.20 | 1.00 | Up to φ100 |