Wide Type Air Gripper MHL2
Rotary Actuators/Air Grippers » Parallel Type Air Grippers![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-018-MHL2.jpg)
-
・Long strokes
・Ideal for holding large-size workpieces that have dimensional variances
・The double pistons provide a large amount of gripping force.
・Built-in dust protection mechanism
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Wide Type Air Gripper MHL2
Manual
Series View search result MHL2 View search result
Safety Instructions Air Grippers/Precautions
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHL2 | 10,16,20,25,32,40 |