Square Shape Compact Cylinder CU-X3160
Air Cylinders » Compact Air Cylinders-
・Now, more compact and lightweight due to the adoption of a square shape piston!
Weight: 59% reduction (170 g→70 g)
Overall length: 25% reduction 132 mm a 99.5 mm
・Reduced cover dimensions (1 size smaller than the existing model) but with increased output
・Small auto switches can be mounted on 4 surfaces.
∗ The CU-X3160 series will be discontinued in June 2023.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CU-X3160 | Double acting single rod | 20 |