Longer Life Cylinder C55-XB24
Air Cylinders » ISO Cylinders-
・New technology offers at least 4 times better durability.
The maintenance intervals will be extended.
・Employs the same specifications and dimensions as the existing
model, C55 ISO Cylinder series.
・ISO Standards (21287)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Safety Instructions Actuators/Precautions Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Longer life | C55-XB24 | Double acting, Single rod | 20, 25, 32, 40 |