Product Information »
WEB Catalog
IN_PROD_346
» Clean Series/Low-Particle Generation
» Electric Actuators
Electric Actuators
Electric Actuator/Slider Type, Ball Screw Drive 11-LEFS
Clean Series
LEFS Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
・Max. work load: 60 kg
・Positioning repeatability: ±0.02 mm
LEFS Series AC Servo Motor
・High output motor (100/200/400 W)
・Improved high speed transfer ability
・High acceleration/deceleration (20000 mm/s2)
・Pulse input type
・With internal absolute encoder
・Positioning repeatability: ±0.02 mm
・Motorless specification is available. Click here for details
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | 11-LEFS16 | 50 to 500 | Max. 14 | Max. 500 | 5,10 |
Step motor (Servo/24 VDC) | 11-LEFS25 | 50 to 600 | Max. 25 | Max. 500 | 6,12 |
Step motor (Servo/24 VDC) | 11-LEFS32 | 50 to 800 | Max. 45 | Max. 500 | 8,16 |
Step motor (Servo/24 VDC) | 11-LEFS40 | 150 to 1000 | Max. 55 | Max. 500 | 10,20 |
Servo motor (24 VDC) | 11-LEFS16A | 50 to 500 | Max. 10 | Max. 500 | 5,10 |
Servo motor (24 VDC) | 11-LEFS25A | 50 to 600 | Max. 18 | Max. 500 | 6,12 |
AC servo motor (100/200/400 W) | 11-LEFS25S | 50 to 600 | Max. 20 | Max. 900 | 6,12 |
AC servo motor (100/200/400 W) | 11-LEFS32S | 50 to 800 | Max. 45 | Max. 1000 | 8,16 |
AC servo motor (100/200/400 W) | 11-LEFS40S | 150 to 1000 | Max. 60 | Max. 1000 | 10,20 |
Electric Actuator/LEF Series Support Guide 11-LEFG
Clean Series
・A support guide that is designed to support work pieces with significant overhang
・Easy installation with the same outer dimensions as the LEF series body,
Contributes to the reduction of design and assembly labor
・The standardly equipped sealing band prevents the scattering of grease and the entry of foreign matter from outside.
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Drive method | Model | Stroke (mm) |
---|---|---|
Ball screw drive/S | 11-LEFG16-S | 50 to 500 |
Ball screw drive/S | 11-LEFG25-S | 50 to 600 |
Ball screw drive/S | 11-LEFG32-S | 50 to 800 |
Ball screw drive/S | 11-LEFG40-S | 150 to 1000 |
Electric Actuator/High Rigidity Slider Type, Ball Screw Drive 11-LEJS
Clean Series
・Low profile/Low center of gravity: Height reduced by approx. 36% (Reduced by 32 mm)
・Max. work load: 85 kg
・Positioning repeatability: ±0.02 mm
・Max. acceleration/deceleration: 20000 mm/s2
・Clean room specification
・Motorless specification is available. Click here for details
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
AC servo motor | 11-LEJS40 | 200 to 1200 | Max. 55 | Max. 1200 | 8,16 |
AC servo motor | 11-LEJS63 | 300 to 1500 | Max. 85 | Max. 1200 | 10,20 |