WEB Catalog

Product Information »  WEB Catalog  » Search result

3-Port Solenoid Valve VQZ100/200/300

Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
    ・The external pilot specification can be used for vacuum applications.
    ・Can be mounted on an aluminum body manifold or a DIN rail
    ・Manifold type no.: VV3QZ12, VV3QZ15, VV3QZ22, VV3QZ25,
              VV3QZ32, VV3QZ35
SeriesFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→R)
b
Flow rate characteristics
2→3(A→R)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VQZ1000.560.300.140.35(Standard)
0.9(High pressure type,
High speed response type)
-100 kPa
VQZ2001.70.360.450.35(Standard)
0.9(High pressure type,
High speed response type)
-100 kPa
VQZ3003.00.330.720.35(Standard)
0.9(High pressure type,
High speed response type)
-100 kPa